Mandatory sign, can be ordered: by card, Mixed color, labeled according to customer specifications, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 4, text field height: 50 mm, text field width: 50 mm
Mandatory signs
Mandatory sign, Roll, blue (RAL 5015), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 500, text field height: 50 mm, text field width: 50 mm
Mandatory sign, can be ordered: by line, Mixed color, labeled according to customer specifications, mounting type: adhesive, diameter: 100 mm, text field height: 100 mm, text field width: 100 mm
Mandatory sign, Card, Mixed color, unmarked, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Mandatory sign, Roll, blue (RAL 5015), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 250, text field height: 100 mm, text field width: 100 mm
Mandatory sign, can be ordered: by card, Mixed color, labeled according to customer specifications, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Mandatory sign, can be ordered: by line, Mixed color, labeled according to customer specifications, mounting type: adhesive, diameter: 50 mm, text field height: 50 mm, text field width: 50 mm
Mandatory sign, Card, Mixed color, unmarked, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 50 mm, Number of individual labels: 4, text field height: 50 mm, text field width: 50 mm