PML-GHS103 (13X13)
-
Hazardous substances label
1014273
Hazardous substances label, Sheet, red/white, labeled: Oxidizing, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 35
Product details
| Area of application | Hazardous substance labels |
| Hazardous substance labeling according to CLP/GHS regulation | |
| Type | Diamond |
| Marking | |
| Number of individual labels | 35 |
| Printing | Oxidizing |
| Width | 13 mm |
| Height | 13 mm |
| Length | 13 mm |
| Color | red/white |
| Material | Polyester |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 1014273 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG2624 |
| GTIN | 4046356786904 |
| Weight per piece (including packing) | 5.68 g |
| Weight per piece (excluding packing) | 5.68 g |
| Customs tariff number | 39199080 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PML-T101 (52X560)R - Pipeline marker 1014230
-
PML-T102 (26X280)R - Pipeline marker 1014231
-
PML-T102 (52X560)R - Pipeline marker 1014232
-
PML-T103 (26X280)R - Pipeline marker 1014233
-
PML-T103 (52X560)R - Pipeline marker 1014234
-
PML-T104 (26X280)R - Pipeline marker 1014235
-
PML-T104 (52X560)R - Pipeline marker 1014236
-
PML-T105 (26X280)R - Pipeline marker 1014237
-
PML-T105 (52X560)R - Pipeline marker 1014238
-
PML-T106 (26X280)R - Pipeline marker 1014239
-
PML-T106 (52X560)R - Pipeline marker 1014240
-
PML-T107 (26X280)R - Pipeline marker 1014241
-
PML-T107 (52X560)R - Pipeline marker 1014242
-
PML-T108 (26X280)R - Pipeline marker 1014243
-
PML-T108 (52X560)R - Pipeline marker 1014244
-
PML-T109 (26X280)R - Pipeline marker 1014245
-
PML-T109 (52X560)R - Pipeline marker 1014246
-
PML-T110 (26X280)R - Pipeline marker 1014247
-
PML-T110 (52X560)R - Pipeline marker 1014248
-
PML-T101 (26X280)R CUS - Pipeline marker 1014249
-
PML-T101 (52X560)R CUS - Pipeline marker 1014250
-
PML-T102 (26X280)R CUS - Pipeline marker 1014251
-
PML-T102 (52X560)R CUS - Pipeline marker 1014252
-
PML-T103 (26X280)R CUS - Pipeline marker 1014253
-
PML-T103 (52X560)R CUS - Pipeline marker 1014254
-
PML-T104 (26X280)R CUS - Pipeline marker 1014255
-
PML-T104 (52X560)R CUS - Pipeline marker 1014256
-
PML-T105 (26X280)R CUS - Pipeline marker 1014257
-
PML-T105 (52X560)R CUS - Pipeline marker 1014258
-
PML-T106 (26X280)R CUS - Pipeline marker 1014259
-
PML-T106 (52X560)R CUS - Pipeline marker 1014260
-
PML-T107 (26X280)R CUS - Pipeline marker 1014261
-
PML-T107 (52X560)R CUS - Pipeline marker 1014262
-
PML-T108 (26X280)R CUS - Pipeline marker 1014263
-
PML-T108 (52X560)R CUS - Pipeline marker 1014264
-
PML-T109 (26X280)R CUS - Pipeline marker 1014265
-
PML-T109 (52X560)R CUS - Pipeline marker 1014266
-
PML-T110 (26X280)R CUS - Pipeline marker 1014267
-
PML-T110 (52X560)R CUS - Pipeline marker 1014268
Your advantages
High adhesive strength
High temperature resistance
Stick-on hazardous substances labels, preprinted with symbol
The markers conform to the GHS international standard
Suitable for indoor and outdoor use
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates