Benefit from the flexibility of the THERMOMARK E.300 DOUBLE industrial printer:
The printer has been specifically developed for one-sided and double-sided printing of shrink sleeves and marking sleeves as well as for one-sided printing of prepunched labels or label material in continuous format. With the matching roll material of the MARKING system portfolio, we provide you with a professional and durable wire and cable identification, equipment and plant identification, and terminal identification. For the convenient cutting or perforation of materials in continuous format, simply combine the printer with the THERMOMARK E.CUTTER or E.CUTTER/P.
For maximum efficiency in wire and cable identification, you can combine the THERMOMARK E.300 DOUBLE with the THERMOMARK E.SLEEVE applicator. This will transform your printer into an efficient printing and application system, as the markers are printed and applied in just a single automated process step.
Scope of supply:
THERMOMARK E.300 DOUBLE, power cable (pin connector pattern: type “F”), power cable (pin connector pattern: type “B”), power cable (pin connector pattern: type “I”), USB cable, multilingual packing slip
THERMOMARK E.300 DOUBLE
-
Thermal transfer printer
1472379
Thermal transfer printer for one-sided and double-sided printing of materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.
Free download available.
Downloads
Product details
cULus Listed
Approval ID: E140403Compatible products
Your advantages
Double-sided printing ensures optimum legibility of the shrink sleeves and marking sleeves
Switching off one of the 300 dpi printheads enables one-sided printing of roll materials
Suitable for roll materials from the MARKING system product portfolio
Continuous media in roll format can be easily cut or perforated using the THERMOMARK E.CUTTER (for cutting label material in continuous format) or the THERMOMARK E.CUTTER/P (for perforating shrink sleeve in continuous format)
Easily transform the standard printer into an efficient printing and application system: compatible with the THERMOMARK E.SLEEVE applicator of the THERMOMARK E SERIES
Status messages are conveniently sent in real time and bidirectionally to the marking software with OPC UA when operating the printer via the Ethernet interface
Easy handling of all status and error messages, as corresponding videos can be accessed and played directly via the touch display
The 300 dpi print resolution is the absolute industry standard for all conventional applications and materials
Efficient and maintenance-free operation with proven thermal transfer printing technology