THERMOMARK X1.2
-
Thermal transfer printer
5146231
Thermal transfer printer, weight: 10 kg, length: 0.446 m, width: 242 mm, height: 274 mm, color: gray
Free download available.
Downloads
Product details
Product type | Printing system |
Marking | |
Identification technology | Thermal transfer for rolls |
Device properties | |
Print width | 105 mm |
Operating system | MS Windows Vista, MS Windows 7 (32/64-bit), MS Windows 8 (32/64-bit), MS Windows 8.1 (32/64-bit), MS Windows 10 (32/64-bit), Server 2008, Server 2008 R2, Server 2012, Server 2012 R2 |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
Interface | Serial (RS-232) |
Interface | USB 2.0 |
Interface | 10/100 Mbps Ethernet |
Width | 242 mm |
Height | 274 mm |
Length | 446 mm |
Color | gray |
Ambient conditions | |
Ambient temperature (operation) | 10 °C ... 35 °C |
Item number | 5146231 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG1 |
Product key | BG1221 |
GTIN | 4046356484817 |
Weight per piece (including packing) | 9,750 g |
Weight per piece (excluding packing) | 9,750 g |
Customs tariff number | 84433210 |
Country of origin | DE |
Compatible products
-
-
THERMOMARK X1-CUTTER - Cutter 5145290
-
THERMOMARK X1-CASE - Case 5145300
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110 BU - Ink ribbon 0829544
-
THERMOMARK-RIBBON 110 GN - Ink ribbon 0829542
-
THERMOMARK-RIBBON 110 RD - Ink ribbon 0829543
-
THERMOMARK-RIBBON 110-EML-HT - Ink ribbon 0800342
-
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
-
THERMOMARK-RIBBON 110-WMSU WH - Ink ribbon 0801359
-
THERMOMARK-RIBBON 64-WMSU - Ink ribbon 0801360
-
THERMOMARK-RIBBON 64-WMSU WH - Ink ribbon 0801361
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-ERH 500 - Media hub 5146309
-
THERMOMARK X1-CUTTER/P - Cutter 5146244
-
TM-RIBBON 110-TC/TR WH - Ink ribbon 1014402
-
THERMOMARK-CP - Accessories 5145371
-
UM IA THERMOMARK X1.2 - Manual 2910774
-
CLIP-PROJECT ADVANCED - Software 5146040
-
CLIP-PROJECT PROFESSIONAL - Software 5146053
-
THERMOMARK X1-ROLLER - Replacement part 5146396
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates