PTTB 1,5/S-PV - Double-level terminal block
3208540

cross section
connection method
Flow Pictogram
voltage Pictogram

Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 16 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Time-saving conductor connection thanks to tool-free direct-connection technology
Convenient plugging with lower insertion force
High conductor pull-out forces due to the spring design
Vibration-resistant and maintenance-free conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Maximum efficiency in the smallest space - thanks to integrated level bridging, the connections are connected across levels
Optimized for manual and automated wiring