PTB 2,5-PE/L/L
-
Installation protective conductor terminal block
3210547
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 20 A, Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Ground terminal block |
| Number of connections | 5 |
| Number of rows | 3 |
| Potentials | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Grounding foot | Yes |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| Level 1+2 | |
| Connection method | Push-in connection |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A3 |
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
| Cross section AWG | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 20 A (with a 2.5 mm² conductor cross-section) |
| Maximum load current | 24 A (with 4 mm² conductor cross-section and 3-pos. terminal block) |
| Nominal voltage | 400 V (phase conductor/phase conductor) |
| 250 V (phase conductor/PE) | |
| Level 3 | |
| Connection method | Push-in connection |
| Stripping length | 8 mm ... 10 mm |
| Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
| Cross section AWG | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 16 A (with a 2.5 mm² conductor cross-section) |
| Maximum load current | 16 A (with 4 mm² conductor cross-section) |
| Nominal voltage | 250 V |
| Level 1+2 Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Level 3 Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² |
| Width | 5.2 mm |
| End cover width | 2.2 mm |
| Height | 118 mm |
| Depth on NS 35/7,5 | 42.3 mm |
| Depth on NS 35/15 | 49.8 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 2.5 mm² | 0.3 kA |
| 0.18 kA | |
| Short-time withstand current 4 mm² | 0.48 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg |
| 2.5 mm² / 0.7 kg | |
| 4 mm² / 0.9 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3210547 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2 |
| Product key | BE2253 |
| GTIN | 4046356701334 |
| Weight per piece (including packing) | 22.48 g |
| Weight per piece (excluding packing) | 21.941 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250110 |
| ECLASS-15.0 | 27250110 |
ETIM
| ETIM 10.0 | EC001329 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 3-5 - Plug-in bridge 3030174
-
FBS 4-5 - Plug-in bridge 3030187
-
FBS 5-5 - Plug-in bridge 3030190
-
FBS 10-5 - Plug-in bridge 3030213
-
FBS 20-5 - Plug-in bridge 3030226
-
FBS 50-5 - Plug-in bridge 3038930
-
FBSR 2-5 - Plug-in bridge 3033702
-
FBSR 3-5 - Plug-in bridge 3001591
-
FBSR 4-5 - Plug-in bridge 3001592
-
FBSR 5-5 - Plug-in bridge 3001593
-
FBSR 10-5 - Plug-in bridge 3033710
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 3-5 BU - Plug-in bridge 3036880
-
FBS 4-5 BU - Plug-in bridge 3036893
-
FBS 5-5 BU - Plug-in bridge 3036903
-
FBS 10-5 BU - Plug-in bridge 3036916
-
FBS 20-5 BU - Plug-in bridge 3036929
-
FBS 50-5 BU - Plug-in bridge 3032114
-
FBSW N 2-5/60MM - Wire bridge 1653820
-
FBSW N 2-5/120MM - Wire bridge 1653821
-
FBSW N 2-5/240MM - Wire bridge 1653822
-
D-PTB 2,5-PE/L/L - End cover 3210553
-
CARRIER-TM 300 - Marker carriers 0828282
-
CEC 2,5 - Filler plug 3062757
-
WS PT 2,5 - Warning label 1029026
-
WS-DIO PT 2,5 - Warning label 1029037
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
PAI-4-N GY - Test adapter 3032871
-
PS-5 - Test plug 3030983
-
DP PS-5 - Spacer plate 3036725
-
PS-5/2,3MM RD - Test plug 3038723
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ST-BW - Actuation tool 1207608
-
AP-NLS N - Cover profile 1013634
-
PROJECT COMPLETE - Software 1050453
Your advantages
Double function shafts on all levels
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates