CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
70 V | 15 A | 24 - 10 | ||
Use group C | ||||
70 V | 15 A | 24 - 10 |
Fuse modular terminal block, fuse type: Blade, fuse type: Type F (miniature), nom. voltage: 70 V DC, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Blade |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0 W |
Fuse | Type F (miniature) |
Voltage LED | 70 V |
Current LED | 1.8 mA |
Maximum current with single arrangement | 15 A |
Voltage LED | 70 V |
Number of connections per level | 2 |
Nominal cross section | 4 mm² |
Stripping length | 10 mm ... 12 mm |
Internal cylindrical gage | A4 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Cross section AWG | 24 ... 10 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 6 mm² |
Conductor cross section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
Nominal current | 10 A (The current is determined by the fuse used, the voltage by the fuse or selected LED display.) |
Maximum load current | 15 A (with 6 mm² conductor cross section, rigid) |
Nominal voltage | 70 V DC (The current is determined by the fuse used, the voltage by the fuse or selected LED display.) |
Nominal cross section | 4 mm² |
Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.5 mm² ... 6 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 2.5 mm² |
Width | 6.2 mm |
End cover width | 2.2 mm |
Height | 56 mm |
Depth | 35.3 mm |
Depth on NS 35/7,5 | 36.5 mm |
Depth on NS 35/15 | 44 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1058965 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2 |
Product key | BE2236 |
GTIN | 4055626703152 |
Weight per piece (including packing) | 8.79 g |
Weight per piece (excluding packing) | 8.79 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250113 |
ECLASS-15.0 | 27250113 |
ETIM 9.0 | EC000899 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
70 V | 15 A | 24 - 10 | ||
Use group C | ||||
70 V | 15 A | 24 - 10 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |