CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 28 A | 24 - 10 | ||
Use group C | ||||
600 V | 28 A | 24 - 10 |
IECEE CB Scheme
Approval ID: DE1-64672_B1_B2Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A |
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Zeichengenehmigung
Approval ID: 40043445Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 800 V | 32 A | 0.5 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 28 A | 24 - 10 | ||
Use group C | ||||
600 V | 28 A | 24 - 10 | ||
Use group F | ||||
800 V | 28 A | 24 - 10 |