UT 4-QUATTRO-TG - Disconnect terminal block
3064027

Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Individual and easy assembly with isolating plug, fuse plug, component connector, and feed-through connector