STTB 2,5-LA 60 RD
   - 
  Component terminal block
    
      3031610
      
      
    
  
      Component terminal block, nom. voltage: 250 V, nominal current: 22 A, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Component terminal block | 
| Number of connections | 4 | 
| Number of rows | 2 | 
| Potentials | 2 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 4 kV | 
| Maximum power dissipation for nominal condition | 0.77 W | 
| LED voltage range | 30 V DC ... 60 V DC | 
| LED current range | 0.8 mA ... 2.4 mA | 
| LED voltage range | 30 V DC ... 60 V DC | 
| Number of connections per level | 2 | 
| Nominal cross section | 2.5 mm² | 
| 1st and 2nd level | |
| Connection method | Spring-cage connection | 
| Stripping length | 8 mm ... 10 mm | 
| Internal cylindrical gage | A3 | 
| Conductor cross-section rigid | 0.08 mm² ... 4 mm² | 
| Cross section AWG | 28 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.08 mm² ... 2.5 mm² | 
| Conductor cross-section, flexible [AWG] | 28 ... 16 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² | 
| Nominal current | 22 A | 
| Maximum load current | 26 A (with 4 mm² conductor cross-section) | 
| Nominal voltage | 250 V (the operating voltage is determined by the selected LED version) | 
| Nominal cross section | 2.5 mm² | 
| Width | 5.2 mm | 
| End cover width | 2.2 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 3031610 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BE2 | 
| Product key | BE2174 | 
| GTIN | 4017918183127 | 
| Weight per piece (including packing) | 11.35 g | 
| Weight per piece (excluding packing) | 11.35 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
ETIM
| ETIM 8.0 | EC000903 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBS 10-5 - Plug-in bridge 3030213
- 
    
      FBS 5-5 - Plug-in bridge 3030190
- 
    
      FBS 4-5 - Plug-in bridge 3030187
- 
    
      FBS 3-5 - Plug-in bridge 3030174
- 
    
      FBS 2-5 - Plug-in bridge 3030161
- 
    
      FBS 50-5 - Plug-in bridge 3038930
- 
    
      FBSR 2-5 - Plug-in bridge 3033702
- 
    
      FBSR 3-5 - Plug-in bridge 3001591
- 
    
      FBSR 4-5 - Plug-in bridge 3001592
- 
    
      FBSR 5-5 - Plug-in bridge 3001593
- 
    
      FBSR 10-5 - Plug-in bridge 3033710
- 
    
      FBS 2-5 BU - Plug-in bridge 3036877
- 
    
      FBS 3-5 BU - Plug-in bridge 3036880
- 
    
      FBS 4-5 BU - Plug-in bridge 3036893
- 
    
      FBS 5-5 BU - Plug-in bridge 3036903
- 
    
      FBS 10-5 BU - Plug-in bridge 3036916
- 
    
      FBS 20-5 BU - Plug-in bridge 3036929
- 
    
      FBS 50-5 BU - Plug-in bridge 3032114
- 
    
      D-STTB 2,5 - End cover 3030459
- 
    
      ATP-STTB 4 - Partition plate 3030747
- 
    
      STP 5-2 - Marker carriers 0800967
- 
    
      CEC 2,5 - Filler plug 3062757
- 
    
      WST 2,5 - Warning cover 3030941
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
- 
    
      ZBF 5 CUS - Zack Marker strip, flat 0825025
- 
    
      ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
- 
    
      ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
- 
    
      ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
- 
    
      ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
- 
    
      UC-TMF 5 - Marker for terminal blocks 0818153
- 
    
      UC-TMF 5 CUS - Marker for terminal blocks 0824638
- 
    
      UCT-TMF 5 - Marker for terminal blocks 0828744
- 
    
      UCT-TMF 5 CUS - Marker for terminal blocks 0829658
- 
    
      ISH 2,5/0,2 - Insulating sleeve 3002843
- 
    
      ISH 2,5/0,5 - Insulating sleeve 3002856
- 
    
      ISH 2,5/1,0 - Insulating sleeve 3002869
- 
    
      PAI-4-N GY - Test adapter 3032871
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
- 
    
      SZF 1-0,6X3,5 - Screwdriver 1204517
- 
    
      ST-BW - Actuation tool 1207608
Your advantages
For more versions and versions for soldering in components yourself, visit phoenixcontact.com/products
        Double-level diode and LED terminal blocks perform a wide range of switching tasks
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates