PROFIBUS or other RS-485 networks can be actively terminated at the bus end using the PSI-TERMINATOR-PB-TBUS. This ensures safe communication even if the bus device is connected/disconnected during operation. In addition, the connectable termination enables the device to be operated as a service interface at any point in the bus system. For the operation of active programming devices, the required power supply is provided at the alternative D-SUB connection. When several devices are installed in combination, the supply voltage can be conveniently routed through the DIN rail connector.
PSI-TERMINATOR-PB-TBUS
-
Termination resistor
2702636
Active termination resistor for PROFIBUS and RS-485 bus systems, redundant power supply, routing of the supply voltage via DIN rail connector, electrical isolation, switchable termination, integrated programming interface
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Terminal resistor |
| MTTF | 3305 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 1923 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 911 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation | RS-485 // VCC |
| Maximum power dissipation for nominal condition | 0.24 W |
| Test voltage data interface/power supply | 1.5 kV AC (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC (via pluggable COMBICON screw terminal block) |
| Typical current consumption | 10 mA (24 V DC, no load on D-SUB) |
| 60 mA (24 V DC, current drain at D-SUB of 150 mA) | |
| Max. current consumption | 12 mA (18 V DC, no load on D-SUB) |
| 77 mA (18 V DC, current drain at D-SUB of 150 mA) | |
| Function | |
| Status and diagnostic indicators | LEDs: US (power supply), ACT (data activity) |
| Supply | |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 |
| Stripping length | 7.00 mm |
| Tightening torque | 0.6 Nm ... 0.8 Nm |
| Signal | Modbus |
| PROFIBUS | |
| Data: PROFIBUS acc. to IEC 61158, RS-485 2-conductor | |
| Serial transmission speed | ≤ 12 Mbps |
| Connection method | D-SUB-9, COMBICON |
| Tightening torque | 0.4 Nm (D-SUB interface) |
| Transmission length | ≤ 1200 m (Depends on transmission speed and cable type) |
| Termination resistor | 390 Ω |
| 220 Ω | |
| 390 Ω (Can be connected) | |
| Single conductor/terminal point, rigid | 0.2 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 1.5 mm² |
| Max. AWG conductor cross-section, flexible | 16 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 16 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Stripping length | 8 mm |
| Output nominal voltage | 5 V DC |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 92 mm |
| Depth | 73 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Free fall in accordance with EN 60068-2-31 | Free fall: 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 25g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (Restrictions for ATEX applications) | |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Air pressure (operation) | ≤ 80 kPa (When used in EX zone 2) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF16ATEX2702636X |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV (Test Level 3) |
| Signal | ± 2.2 kV (Test Level 3) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (sym./asym.) |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Mounting type | DIN rail mounting |
| Item number | 2702636 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN11 |
| Product key | DNC141 |
| GTIN | 4055626251530 |
| Weight per piece (including packing) | 137 g |
| Weight per piece (excluding packing) | 73.69 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19070403 |
| ECLASS-15.0 | 19070403 |
ETIM
| ETIM 10.0 | EC000448 |
UNSPSC
| UNSPSC 21.0 | 32121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d60f1396-450b-48d2-9be3-ffd4cd90d5f7 |
Compatible products
-
-
SUBCON-PLUS-PROFIB/90/IDC - D-SUB bus connector 2313672
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
SUBCON-PLUS-PROFIB/90/PG/SC - D-SUB bus connector 2313708
-
SUBCON-PLUS-PROFIB/35/M12 - D-SUB bus connector 2902320
-
SUBCON-PLUS-PROFIB/90/M12 - D-SUB bus connector 2902318
-
SUBCON-PLUS-PROFIB/90X/M12 - D-SUB bus connector 2902729
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
QUICK WIREFOX 6 - Stripping pliers 1204384
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
PSI-REP-PROFIBUS/12MB - Repeater 2708863
-
PSI-REP-RS485W2 - Repeater 2313096
-
PSM-ME-RS485/RS485-P - Repeater 2744429
-
PSM-ME-RS232/RS485-P - Interface converter 2744416
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
Your advantages
Diagnostic LEDs for voltage and data activity
Interference-free bus communication thanks to active termination
Compact housing design
Fixed programming interface in the network
Termination can be connected externally
Installation as single device or in combination with other devices
Extended temperature range of -40 °C … +70 °C
Electrical isolation of power supply and data interface
Redundant power supply
Supply voltage routed through a DIN rail connector for use in combination with other devices
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057