D-SUB bus connector - SUBCON-PLUS-PROFIB/90X/M12
2902729

D-SUB plug, 9-pos., pin, assignment: 3, 5, 6, 8; two 90° cable entries M12 (B-coded). Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator. Long version; S7-compatible.


Product Details


The SUBCON-PLUS fast connectors with M12 connection ensure error-free installation of bus systems, thanks to the use of fully-tested components such as cables and connectors. The innovative housing concept is lightweight yet offers optimum mechanical protection against environmental influences. This means that the fast connection plugs are ideal, even in applications subject to vibration. The unique SPEEDCON fast locking system on the M12 connections offers reliable connection with just half a turn.



Product type Data plug
MTTF 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%)
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%)
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%)
Pin assignment 2, 3, 5, 7, 9

Nominal voltage UN 5 V
Nominal current IN 100 mA

D-SUB connection
Connection method D-SUB socket
D-SUB connection
Connection method M12 connector, A-coded
D-SUB connection
Connection method M12 connector, B-coded

Bus system PROFIBUS DP
Signal PROFIBUS

Dimensional drawing
Width 16 mm
Height 41 mm
Length 93 mm

Housing material Polyamide

Ambient conditions
Ambient temperature (operation) -30 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Ambient temperature (assembly) -20 °C ... 80 °C
Altitude ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation)
Permissible humidity (operation) 10 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

Free from substances that could impair the application of coating according to P-VW 3.10.7 57 65 0 VW-AUDI-Seat central standard

Item number 2902729
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C19
Product Key DNC531
Catalog Page Page 444 (C-6-2019)
GTIN 4046356672597
Weight per Piece (including packing) 71.5 g
Weight per Piece (excluding packing) 71 g
Customs tariff number 85366990
Country of origin CN


ECLASS

ECLASS-9.0 27440302
ECLASS-10.0.1 27440302
ECLASS-11.0 27440302

ETIM

ETIM 8.0 EC001132

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 238705

UL Recognized

Approval ID: FILE E 238705

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy startup, plug and play
Error-free installation, particularly in standard machine production
Quick connection thanks to M12-SPEEDCON fast locking system
Low weight
PROFIBUS
Specifically for S7 300
Termination using M12 termination resistor
Adapter between IP20 and IP67 environments
Through-contacted shielding from M12 to D-SUB