Copper cables

Copper cables

Copper conductors for all interfaces

Whether assembled cables or cables sold by the meter – you’ll always find the right solution for your application at Phoenix Contact.

Back to Cables and lines

Category

Search in Copper cables

Show all products in this category

Whether for signal and power transmission at sensor/actuator level or for use in bus systems and networks – we have the right cable for your application.

Your advantages

  • Wide range of applications with diverse connector types
  • Consistent cabling from the control cabinet to field level
  • Comprehensive product range for all common networks and fieldbuses
  • Easy, time-saving installation: M12 connectors with push-pull fast-locking system allow secure, tool-free connections.

Assembled cables

Assembled cables  

Assembled cables

With our comprehensive range of connectors for copper cabling, you can flexibly implement consistent solutions for signal, data, and power transmission.

  • M8 to M12 and M17 to M58 circular connectors
  • Modular rectangular connectors – even for challenging ambient conditions
  • 360° shielding for maximum electromagnetic compatibility (EMC)
  • Connectors for Single Pair Ethernet (SPE)
  • Industrial pin connector pattern versions 1, 4, 6, 14
  • USB
  • D-SUB

 

Easy connection, quick locking

Easy connection with M12 push-pull fast-locking  

Easy connection with M12 push-pull fast-locking

M12 connectors with push-pull fast-locking system facilitate easy cabling and a space-saving device connection. The M12 push-pull locking system provides significant mounting advantages, in particular in tight spaces and in applications with high cabling densities, such as in factory automation. M12-PUSH-PULL connectors lock into place conveniently and reliably by simply plugging them in.

Sold by the meter

Sold by the meter  

Sold by the meter

Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 m and 1,000 m.

  • Halogen-free PUR cable type
  • PUR/PVC cable type
  • PVC cable type
  • PUR POWER cable type

Our connectors designed for assembly give you the flexibility to adapt the cable length to your requirements.

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service