Back to overview

Our products for redundancy concepts

Diode modulesTypeOrder number
QUINT-DIODE, 12 to 24 V DC, 2 x 20 AQUINT-DIODE/24DC/2x20A2320157
STEP-DIODE, 5 to 24 V DC, 2 x 5 A or 1 x 10 ASTEP-DIODE/5-24DC/2x5/1x102868606
Diode modulesTypeOrder number
QUINT-DIODE, 12 to 24 V DC, 2 x 20 AQUINT-DIODE/24DC/2x20A
STEP-DIODE, 5 to 24 V DC, 2 x 5 A or 1 x 10 ASTEP-DIODE/5-24DC/2x5/1x10
Redundancy modulesTypeOrder number
QUINT ORING, input: 18 to 30 V DC, 20 A, with protective coatingQUINT-ORING/24DC2x10/1x202320173
QUINT ORING, input: 18 to 30 V DC, 40 A, with protective coatingQUINT-ORING/24DC2x10/1x402320186
QUINT ORING, input: 18 to 30 V DC, 80 AQUINT-ORING/24DC2x10/1x802902879
Redundancy modulesTypeOrder number
QUINT ORING, input: 18 to 30 V DC, 20 A, with protective coatingQUINT-ORING/24DC2x10/1x20
QUINT ORING, input: 18 to 30 V DC, 40 A, with protective coatingQUINT-ORING/24DC2x10/1x40
QUINT ORING, input: 18 to 30 V DC, 80 AQUINT-ORING/24DC2x10/1x80
Power suppliesTypeOrder number
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A
QUINT-PS/1AC/24DC/52866750
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A
QUINT-PS/1AC/24DC/102866763
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A
QUINT-PS/1AC/24DC/202866776
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 40 A
QUINT-PS/1AC/24DC/402866789
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A, with protective coating
QUINT-PS/1AC/24DC/5/CO2320908
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A, with protective coating
QUINT-PS/1AC/24DC/10/CO2320911
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A, with protective coating
QUINT-PS/1AC/24DC/20/CO2320898
Power suppliesTypeOrder number
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A
QUINT-PS/1AC/24DC/5
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A
QUINT-PS/1AC/24DC/10
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A
QUINT-PS/1AC/24DC/20
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 40 A
QUINT-PS/1AC/24DC/40
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A, with protective coating
QUINT-PS/1AC/24DC/5/CO
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A, with protective coating
QUINT-PS/1AC/24DC/10/CO
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A, with protective coating
QUINT-PS/1AC/24DC/20/CO
DC/DC converterTypeOrder number
QUINT DC/DC converter, 18 to 32 V DC, 5 AQUINT-PS/24DC/24DC/52320034
QUINT DC/DC converter, 18 to 32 V DC, 10 AQUINT-PS/24DC/24DC/102320092
QUINT DC/DC converter, 18 to 32 V DC, 20 AQUINT-PS/24DC/24DC/202320102
QUINT DC/DC converter, 18 to 32 V DC, 5 A, with protective coatingQUINT-PS/24DC/24DC/5/CO2320542
QUINT DC/DC converter, 18 to 32 V DC, 10 A, with protective coatingQUINT-PS/24DC/24DC/10/CO2320555
QUINT DC/DC converter, 18 to 32 V DC, 20 A, with protective coatingQUINT-PS/24DC/24DC/20/CO2320568
DC/DC converterTypeOrder number
QUINT DC/DC converter, 18 to 32 V DC, 5 AQUINT-PS/24DC/24DC/5
QUINT DC/DC converter, 18 to 32 V DC, 10 AQUINT-PS/24DC/24DC/10
QUINT DC/DC converter, 18 to 32 V DC, 20 AQUINT-PS/24DC/24DC/20
QUINT DC/DC converter, 18 to 32 V DC, 5 A, with protective coatingQUINT-PS/24DC/24DC/5/CO
QUINT DC/DC converter, 18 to 32 V DC, 10 A, with protective coatingQUINT-PS/24DC/24DC/10/CO
QUINT DC/DC converter, 18 to 32 V DC, 20 A, with protective coatingQUINT-PS/24DC/24DC/20/CO

Device circuit breakers

Our products from the field of device circuit breakers can be found via the following link.

  • Plug-in electronic circuit breakers (CB E1 24 DC/…)
  • Plug-in thermomagnetic circuit breakers (CB TM …)
  • Base element and jumpers (FBS ...)

Back to overview
Further information
  • Our products for redundancy concepts

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900