Feed-in terminal, DIO module, AIO module, and TEMP module Feed-in terminal DIO module (configurable) AIO module (configurable) TEMP module (configurable) Type Order No. IB IL EX-IS PWR IN-PAC IB IL EX-IS DIO 4/NAM-PAC IB IL EX-IS AIO 4/EF-PAC IB IL EX-IS TEMP 4 RTD/TC-PAC 2869910 2869911 2869912 2869913 Web code: #2006 Web code: #2006 Web code: #2006 Web code: #2006 Function Power module 4 digital inputs/outputs with NAMUR function (EN 60447-5-6) 4 analog inputs/outputs; Output: 0/4 … 20 mA; Input: 0 … 10 V, 0/4 … 20 mA 4 analog inputs; RTD (Pt, Ni respectively DIN 100, 200, 500, 1000); TC ( J, K, E, R, S, T) Ambient temperature -25°C … 60°C -25°C … 60°C -25°C … 60°C -25°C … 60°C Approvals ATEX IECEx UL (USA/Canada) ATEX, IECEx, UL ATEX, IECEx, UL ATEX, IECEx, UL ATEX, IECEx, UL II 3G Ex nA IIC T4 Gc Ex nA IIC T4 Gc Class I, Div. 2, Groups A, B, C, D, T4 II 3(1)GD Ex nA [ia Ga Da] IIC T4 Gc Ex nA [ia Ga Da] IIC T4 Gc Installed Class I, Div. 2, Groups A, B, C, D Connected with Class I/II, Division 1, Groups A, B, C, D, E, F, G Diagnostic functions Overload Single-channel diagnostics Single-channel diagnostics Single-channel diagnostics Connection technology Analog sensors – – 2-, 3-conductor 2-, 3-conductor Isolator terminal and bus coupler Isolator terminal Modbus/RTU bus coupler PROFIBUS DP bus coupler Modbus/TCP bus coupler Type Order No. IB IL EX PWR-ISO-PAC IL MOD BK DI8 DO4-PAC IL PB BK DI8 DO4/EF-PAC IL ETH BK DI8 DO4 2TX-PAC 2869909 2878696 2692322 2703981 Web code: #2006 Web code: #2005 Web code: #2005 Web code: #2005 Function Use between non-intrinsically safe Inline I/O expansion and the intrinsically safe Inline power supply On-board I/Os: 4 DO, 8 DI 1.2 kbps … 115.2 kbps DP/V1 dependent On-board I/Os: 4 DO, 8 DI On-board I/Os: 4 DO, 8 DI 9.6 kbps … 12 Mbps Ambient temperature -25°C … 60°C -25°C … 60°C -25°C … 60°C -25°C … 60°C Approvals ATEX IECEx UL (USA/Canada) ATEX, IECEx, UL ATEX, GL, UL ATEX, GL, UL ATEX, GL, UL Il 3G Ex ec IIC T4 Gc II 3 G Ex nA IIC T4 Gc X II 3 G Ex nA IIC T4 Gc X II 3 G Ex nA IIC T4 Gc X Ex nA IIC T4 GcX Class I, Div. 2, Groups A, B, C, D – UL 508 – UL 508 – Class I, Div. 2, Groups A, B, C, D Diagnostic functions – I/Os: short circuit, overload I/Os: short circuit, overload I/Os: short circuit, overload Detailed information and additional approvals can be found at: phoenixcontact.com/products PHOENIX CONTACT 61