IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
Panel PCs
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.
IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage
Configurable panel PC with 10.1” and 12.1” PCAP screen options, Intel Atom® x6211E or x6413E processor, configurable RAM and NVMe storage options. Additional configuration options include mass storage expansion and connectivity options like WLAN and additional Ethernet ports.
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage
IP66 protected VL3 panel PC with 10" PCAP touch screen, Intel Atom® x6413E processor, 16 GB RAM, 120 GB mass storage
Hygiene PPC with 60.5 cm/23.8" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.
Hygiene PPC 43.9 cm/17.3" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With configurable processor, RAM, data storage, and operating system.
IP65 panel PC (PPC) with 7- or 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, choice of mSATA SSD, and available with Windows 10 IoT Enterprise LTSC 2019 operating system.
The advantages of our Panel PCs
- Suitable for every system with display sizes from 7″ to 21″
- Latest generation projective capacitive touch screens for precise touch point detection in industrial environments: wet and humid environments and glove operation supported
- Processor performance suited to the application thanks to powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- High system availability with the industrial-grade fan-free design and the absence of moving parts
- Flexible extension with optional extension cards, such as additional Ethernet ports
- Secure hardware option with TPM 2.0