Touch panels – product overview Touch panels Description Item no. Type Visu+ touch panels with resistive touch Touch panel with 10.92 cm / 4.3" TFT display (analog resistive), 480 x 272 pixels (WQVGA), 16.7 million colors, Arm® Cortex® A7, 528 MHz i.MX6 UL, 2 x COM (RS-232/422/485), 1 x USB 2.0, type A, 1 x USB 2.0, type B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ Touch panel with 17.8 cm / 7" TFT display (analog resistive), 800 x 480 pixels (WVGA), 16.7 million colors, Arm® Cortex® A7, 528 MHz i.MX6 UL, 2 x COM (RS-232/422/485), 1 x USB 2.0, type A, 1 x USB 2.0, type B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ Touch panel with 25.7 cm / 10.1" TFT display (analog resistive), 1024 x 600 pixels (WSVGA), 16.7 million colors, Arm® Cortex® A7, 528 MHz i.MX6 UL, 2 x COM (RS-232/422/485), 1 x USB 2.0, type A, 1 x USB 2.0, type B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1050387 BTP 2043W 1046666 BTP 2070W 1046667 BTP 2102W Visu+ touch panels with PCAP multi-touch Touch panel with 17.8 cm / 7.0" TFT display (PCAP), 800 x 480 pixels (WVGA), 16.7 million colors, Arm® Cortex® A9, 800 MHz i.MX6 quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1189629 TP 6070-WVPS Touch panel with 25.9 cm / 10.1" TFT display (PCAP), 1280 x 800 pixels (WXGA), 16.7 million colors, Arm® Cortex® A9, 800 MHz i.MX6 quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1190417 TP 6101-WXPS Touch panel with 30.7 cm / 12.1" TFT display (PCAP), 1280 x 800 pixels (WXGA), 16.7 million colors, Arm® Cortex® A9, 800 MHz i.MX6 quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1190420 TP 6121-WXPS Touch panel with 39.6 cm / 15.6" TFT display (PCAP), 1920 x 1280 pixels (Full HD), 16.7 million colors, Arm® Cortex® A9, 800 MHz i.MX6 quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1190421 TP 6156-WHPS Touch panel with 46.9 cm / 18.5" TFT display (PCAP), 1920 x 1080 pixels (Full HD), 16.7 million colors, Arm® Cortex® A9, 800 MHz i.MX6 quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1190423 TP 6185-WHPS Touch panel with 54.6 cm / 21.5" TFT display (PCAP), 1920 x 1080 pixels (Full HD), 16.7 million colors, Arm® Cortex® A9, 800 MHz i.MX6 quad, 1 x COM (RS-232/422/485), 2 x USB 2.0, type A, 1 x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7, and application software: Visu+ 1190424 TP 6215-WHPS s I M H Phoenix Contact 17