The content you are viewing is tailored for India. View Content for United States | Choose Another Country

Data connectors

Data connectors

The world is becoming increasingly networked. And that means more interfaces on devices. Phoenix Contact offers a comprehensive portfolio of data connectors from RJ45 to USB, HDMI, and D-SUB, up to coaxial and FO connections, as well as for SPE. Expert advice and excellent services for all aspects of device connection supplement the product range – the ideal basis for networking smart devices.

Your advantages

  • Flexibility with the wide range of designs
  • Easy installation thanks to tool-free connection technology
  • Support for common bus systems allows for a wide range of possible applications
  • Standardized connector systems provide a high level of safety, even in industrial environments
Consult now
For reliable IIoT communication

Are you looking for a comprehensive portfolio of data connectors? Experience the convenience of our data connectors for all interfaces, designed to meet your needs.

Contact us
Cube with various data interfaces against a digital background
Tablet with white paper on the topic of fiber optics

White paper on FO technology

Safe and reliable high-speed data transmission via fiber optics: with this technology, data is transmitted in the form of light over long distances. Discover what advantages this presents in our white paper. Find out about the different cable and fiber types, and the type of applications that the technology is suited to.

Connectors and cables for signals, data, and power

Connectors and cables for signals, data, and power

Configurator for cables

Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends allow customized cable assemblies.

New products

Color RJ45 patch cables
RJ45 magnetic jacks
M12 push-pull connectors for Ethernet applications
M12 push-pull connectors designed for assembly

Color RJ45 patch cables

For applications in the control cabinet

Phoenix Contact is extending its range with color patch cables for the RJ45 BUILDING series. The new cables available in eight colors – white, orange, yellow, red, violet, green, blue, and black – provide color alternatives for CAT6A applications.

Main features

  • Colors: white, orange, yellow, red, violet, green, blue, and black
  • Data transmission up to 10 Gbps (CAT6A)
  • Lengths from 0.3 to 50 m
  • Integrated locking clip protection

Your Advantages

  • Perfect for office, building, and protected industrial applications, e.g., in control cabinets
  • Worldwide approval with CE, UL, WEEE, and EAC
  • Secure connection and disconnection with reliable locking clip protection
  • Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
  • Ideal EMC properties due to 360° shielding

RJ45 magnetic jacks

Suitable for THT wave soldering and THR soldering

The new RJ45 jacks with integrated magnetics are suitable for wave soldering (THT) and reflow (THR) processing. They extend the existing portfolio with magnetic RJ45 jacks in industrial design for applications up to 1 Gbps.

Main features

  • 90° and 180° single-port PCB connectors
  • For wave soldering (THT) and reflow (THR) processing
  • With LED and shield spring as an option
  • Magnetics for all common Ethernet applications
  • Data rates up to 1 Gbps
  • Robust industrial design

Your Advantages

  • Simplified Ethernet design process due to integrated magnetics
  • Reduced PCB complexity and reduced EMC risks
  • Automated processing due to reflow solderability
  • Ideal version for any application due to wide range of products
  • Equipped for demanding areas of application due to industrial design

M12 push-pull connectors for Ethernet applications

Easy and space-saving data transmission

The M12 push-pull connectors designed for assembly for Ethernet applications enable reliable high-speed data transmission and impress with their extremely small space requirements. With fast-locking, installation is effortless – the connector is simply plugged into the device.

Main features

  • Push-pull internal locking
  • Compact crimp connection
  • X-coded for Ethernet applications
  • Number of positions: 8
  • Connection cross-section: 0.14 mm² ... 0.34 mm²
  • 360° shielding
  • Straight and angled versions
  • Degree of protection: IP65, IP67

Your Advantages

  • Easy installation: quick and reliable plugging, even in confined spaces
  • Significant space savings: extremely compact due to the small wiring space and high contact density
  • Safe use: reliable 360° shield connection
  • Robust connection: suitable for railway applications with high shock and vibration loads
  • Highly future-proof: standardized product range for worldwide availability

M12 push-pull connectors designed for assembly

Easy connection with Push-Lock technology

Two leading technologies in one M12 connector: the M12 connectors designed for assembly featuring push-pull fast-locking and Push-Lock connection enable tool-free conductor connection and provide a secure installation by simply plugging into the device port.

Main features

  • Installation: push-pull fast-locking
  • Connection method: Push-Lock connection technology
  • Data connectors: PROFINET CAT5 (100 Mbps), D-coded, 4-pos., shielded, straight and angled
  • Signal connectors: A-coded, 4- or 5-pos., shielded and unshielded, straight and angled
  • Connection cross-section: 0.14 to 0.75 mm²
  • Temperature range: -40°C to +85°C

Your Advantages

  • Quick and reliable connection even in confined spaces
  • Establish flying leads with connectors in male and female versions
  • Tool-free connection of rigid and flexible conductors with and without ferrules
  • Intuitive conductor connection with color coding and numerical coding of the contact levers
  • Long-term stability and vibration resistance of the PE connection and 360° shielding

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Data connectors for reliable communication

Find out about the versatility of our data connector portfolio. With versatile and adaptable connection solutions for data transmission, you can flexibly plan and implement your applications. Excellent services around your device connection supplement the product range.

Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Two hands with soil, a plant, and a Phoenix Contact product

Bio-based products

Phoenix Contact develops technologies and solutions for a better future. Climate protection and environmental emissions such as carbon dioxide are central starting points of our sustainability strategy. For example, we are switching an initial range of products over to bio-based plastics.

Discover our portfolio of data connectors

Interactive image map: Housing with various data interfaces
Fiber-optic transceiver
With transceivers, cages, and PCB connection technology, you can ensure future-proof data transmission via fiber-optic cables.
To the product list
Fiber-optic transceiver
M8 connectors for Single Pair Ethernet
With the M8 device connectors and network cables in the ONEPAIR series, you benefit from space-saving and future-proof data and power transmission from the OT to the IT level.
To the product list
M8 connectors for Single Pair Ethernet
IP20 connectors for Single Pair Ethernet
IP20 PCB connectors and patch cables in the ONEPAIR series for single pair Ethernet are ideal for efficient data transmission in factory and building automation.
To the product list
IP20 connectors for Single Pair Ethernet
Coaxial connectors
The portfolio for coaxial cabling is ideal for the transmission of WLAN, Bluetooth, LTE, and 5G signals.
To the product list
Coaxial connectors
USB connectors
Phoenix Contact provides USB PCB connectors and patch cables. Type A and type C are available in USB 2.0 as well as USB 3.2 Gen. 1 / USB 3.0 versions.
To the product list
USB connectors
HDMI connectors
The high-quality HDMI type A items are ideal for the reliable transmission of audio and video data and Ethernet (HEC) in protected applications.
To the product list
HDMI connectors
RJ45 connectors
With RJ45 BUILDING and RJ45 INDUSTRIAL, Phoenix Contact offers future-proof cabling solutions for both building automation as well as for Industrial Ethernet applications.
To the product list
RJ45 connectors
M17 MPO connectors
Phoenix Contact introduces industrial-grade MPO connectors for real-time data transmission in intelligent power grids.
To the product list
M17 MPO connectors
D-SUB connector
With an extensive portfolio of robust D-SUB sleeve housings and D-SUB contact carriers, Phoenix Contact offers solutions for the proven cabling of bus systems.
To the product list
D-SUB connector

Copper-based data connectors


Copper-based data connectors

Copper-based data connectors

Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit from high-performance connectors and cables for on-site assembly.

  • Transmission speeds of up to 10 Gbps
  • Innovative hybrid cabling
  • Solutions for IP20, IP65/IP67, and IP69K
  • With IDC, pierce, or spring connection

Secure connections for Ethernet and PROFINET with RJ45 connectors

RJ45 connectors enable secure connections for Ethernet and PROFINET through their stainless steel push-on springs and an IP67 version in the push-pull housing.

Connectors for Single Pair Ethernet

Ethernet goes the distance with the M8 and IP20 connectors of the ONEPAIR series for Single Pair Ethernet.

FO-based data cabling


FO-based data connectors

FO-based data connectors

High transmission speeds, low attenuation, resistant to electromagnetic interference: FO cables belong to the modern transmission media for industrial systems and infrastructure applications. Whatever the fiber type or interface, you can select the ideal connection technology for your application from our comprehensive portfolio.

  • Solutions for IP20/IP65/IP67
  • Fiber optic connectors with the pin connector patterns ST, SC, SC-RJ, LC, F‑SMA, and M12
  • Fiber types POF, PCF, and GOF (multimode and singlemode)
  • Versions with PC and APC polishing
  • M17 MPO series FO data connectors for real-time data transmission in intelligent power grids
  • Tools suitable for all fiber types

High-speed data transmission with FDX 20

FDX 20 series splice boxes for DIN rails combine a compact design with reliable fiberglass connections for long-lasting flawless performance.

E-paper on data connectors
The entire portfolio at a glance

Our data connector portfolio for any interface: from RJ45 to USB, HDMI, and D-SUB, up to coaxial and FO connections as well as for Single Pair Ethernet.

Open the e-paper
Products for copper and fiber-optic cabling

This is why we are the perfect partner

Laptop shows tag cloud on the topic of data interfaces
Employee advising customers on the appropriate connectors
Customer designing-in his connector
Employee in the laboratory testing data connectors
Laptop shows tag cloud on the topic of data interfaces

With our extensive portfolio of connectors for data transmission, you always have the right connection. And it is quite easy, since Phoenix Contact is your single-source provider for all device interfaces. In our great variety of designs, codings, and pin assignments you will easily find your consistent solution for copper or FO cabling.

Employee advising customers on the appropriate connectors

The number of connections between machines, machine parts, and users is increasing. This means that the amount of data is growing while the amount of space remains the same. With Phoenix Contact’s consulting expertise, you will receive the right solution for your device interface: Our data communication experts find clever solutions for your application.

Customer designing-in his connector

We will not desert you in the planning process: During device development, we will support you, for example, with quick pre-configuration and 2D/3D data for your CAD software. Also included in the support package: a free sample service as well as reliable logistics with global availability thanks to online ordering.

Employee in the laboratory testing data connectors

Phoenix Contact’s high-quality connectors are made for reliable, long-lasting device communication. With our extensive competence in connection technology, you benefit from innovative solutions and long-term product availabilities. The quality of our products is confirmed by laboratory tests that go beyond the standard and international approvals.

Ideal for numerous applications Data connectors offer versatile connection solutions for numerous applications, including:

Controller with HDMI and USB connection
Controllers: Easy startup with USB and HDMI interfaces
5G routers with data interfaces
5G routers: Easy field communication with RJ45 and coaxial connectors
Frequency converters with data interfaces
Frequency converters: RJ45 INDUSTRIAL data transmission
Camera system with data interface and board-to-board connectors
Camera systems: Long-term communication and high transmission rates
Power supply with USB connection and board-to-board connectors
Power supplies: Easy startup with service interfaces
Hand with video button to Technical Support channel

Technical Support channel on YouTube

Tutorial videos on our data connectors provide you with a lead in knowledge regarding the handling and assembly of your product.