CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 28 - 10 | ||
C | ||||
300 V | 30 A | 28 - 10 | ||
D | ||||
600 V | 5 A | 28 - 10 |
EAC
Approval ID: RU C-DE.BL08.B.00644LR
Approval ID: LR21234196TANK
Approval ID: 06ME279VDE Zeichengenehmigung
Approval ID: 40009034Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 32 A | 0.2 - 4 |
ABS
Approval ID: 21-2158220-PDAcULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 28 - 10 | ||
C | ||||
300 V | 30 A | 28 - 10 | ||
D | ||||
600 V | 5 A | 28 - 10 |
IECEE CB Scheme
Approval ID: DE1-63028_M1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 32 A | 0.2 - 4 |