Feed-through terminal block - PTMED 6-CT/1P
3212301

Feed-through terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray


Product Details


Test disconnect terminal block with plug-in zone for current transformer short circuit plug PPCT 6/...



Product type Feed-through terminal block
Number of connections 2
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 1.31 W

Number of connections per level 2
Nominal cross section 6 mm²
1 level
Stripping length 12 mm
Internal cylindrical gage A5
Connection in acc. with standard IEC 61984
Conductor cross section solid 0.5 mm² ... 10 mm²
Cross section AWG 20 ... 8 (converted acc. to IEC)
Conductor cross section flexible 0.5 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 20 ... 10 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) 0.5 mm² ... 1.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1.5 mm²
Nominal current 30 A
Maximum load current 30 A (with 10 mm² conductor cross section)
Nominal voltage 500 V
Nominal cross section 6 mm²
1 level Connection cross sections directly pluggable
Conductor cross section solid 1 mm² ... 10 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 1 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 1 mm² ... 6 mm²

Width 8.2 mm
End cover width 2.2 mm
Height NS 35/15 57.1 mm
Height NS 35/7,5 49.6 mm
Length 114.9 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 4.8 kV
Result Test passed
Short-time withstand current 4 mm² 0.5 kA
0.15 kA
1.25 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 2.21 kV
Result Test passed

Mechanical data
Open side panel Yes

Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 5 N
Result Test passed

Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 1, class B, body mounted
Frequency f1 = 5 Hz to f2 = 150 Hz
ASD level 1.857 (m/s²)²/Hz
Acceleration 0.8g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 5g
Shock duration 30 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 61984

Mounting type NS 35/7,5
NS 35/15

Item number 3212301
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B02
Product Key BE2233
Catalog Page Page 348 (C-1-2019)
GTIN 4046356623186
Weight per Piece (including packing) 19.885 g
Weight per Piece (excluding packing) 19 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 20 - 8
Use group C
300 V 30 A 20 - 8
Use group D
600 V 5 A 20 - 8

EAC

Approval ID: RU C-DE.BL08.B.00644

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 20 - 8
Use group C
300 V 30 A 20 - 8
Use group D
600 V 5 A 20 - 8

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products