D-PTME 6-CT/1P
-
End cover
3212303
End cover, depth: 41.9 mm, width: 2.2 mm, height: 114.3 mm, color: gray
Product details
Product type | End cover |
Data management status | |
Article revision | 01 |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, no longer than 24 h, -60°C to +70°C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Color | gray (RAL 7042) |
Material | PA |
Flammability rating according to UL 94 | V0 |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Width | 2.2 mm |
End cover width | 2.2 mm |
Height | 114.3 mm |
Depth | 41.9 mm |
Depth on NS 35/7,5 | 49.6 mm |
Depth on NS 35/15 | 57.1 mm |
Item number | 3212303 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BE29 |
Product key | BE2Z1X |
Catalog page | Page 348 (C-1-2019) |
GTIN | 4046356623209 |
Weight per piece (including packing) | 5.87 g |
Weight per piece (excluding packing) | 5.4 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27141133 |
ECLASS-12.0 | 27141133 |
ECLASS-13.0 | 27250301 |
ETIM
ETIM 9.0 | EC000886 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057