ECS outdoor housings

ECS outdoor housings for harsh conditions

Robust outdoor housings of the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water. Thanks to the IP6X to IP69K degrees of protection and a wide temperature range from -40°C to +100°C, the housings are ideal for harsh ambient conditions and other challenging environments. This is confirmed by DNV approvals.

Your advantages

  • Housing design for installing a range of PCB thicknesses
  • Robust, tested housings for outdoor use
  • Integrated interlock to protect against unintentional release of the PCB
  • Optional pressure compensation membrane for vented housing designs
  • Protection against tampering with simple sealing
Free sample
Test the robust ECS series outdoor housings
Would you like to test the ECS series outdoor housings? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.
Order a free sample
ECS series electronics housings for harsh conditions
Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Configurator for ECS outdoor housings for harsh operating conditions

Configurator for outdoor housings for harsh operating conditions

Harsh ambient conditions require robust housings. With protection classes ranging from IP6X to IP69K, ECS outdoor housings provide ideal protection against dust, dirt, or water. The modular electronics housings, which are available in various sizes, can be locked via a screw or locking clip. Choose the right connection options, such as M8, M12, or M20, for your individual needs. Optional accessories enable signals to be displayed.

ECS series outdoor housings at a glance The outdoor housings with IP67 and IP69 degrees of protection are the ideal solution for sensitive electronics in demanding outdoor environments.

Interactive image map: ECS series outdoor housings
Robust closure
Benefit from high functional reliability with robust latching or convenient screw connections.
Robust closure
Tamper protection
Protect your application against unauthorized access with a seal.
Tamper protection
Ventilation and venting
As an option, the housing is available with a pressure equalization diaphragm for ventilation and venting.
Ventilation and venting
Various PCB thicknesses
The fixing for the printed circuit boards enables different board thicknesses to be held securely.
Various PCB thicknesses
Versatile mounting options
The housing is ideal for wall or mast mounting.
Versatile mounting options
Service-friendly PCB latching
With the convenient PCB latching, the PCB sits securely in the housing.
Service-friendly PCB latching
Various front panels
Various front panels available for a wide range of connection technologies.
Various front panels
Video: Modular UCS electronics housings for embedded systems
Modular UCS electronics housings for embedded systems YouTube

Secure protection for sensitive electronics in your application

Gain an overview of how versatile the robust ECS series outdoor housing is. Heat, cold, rain – your electronics stay well protected even under extreme conditions.

Video: Easy assembly of the ECS series outdoor housing
Easy assembly of the ECS series outdoor housing YouTube

Easy assembly of the ECS series outdoor housing

The ECS housing is specially designed for extreme conditions in outdoor areas. Learn how to assemble the outdoor housing step-by-step in this video.

E-paper
Overview of the electronics housings portfolio
Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.
Open the e-paper
DIN rail housings and field housings
Electronics housings of the ME MAX series

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.