ECS-SKT-122X109-S-UV-7042
-
Electronics housing
1457020
Empty enclosure for wall or mast mounting, gray (7042), modular electronics housing with front plate, for outdoor applications, degree of protection: IP66/IP67/IP68/IP69, width: 164 mm, height: 120 mm, depth: 64 mm, PCB surface: 7330 mm2
Product details
Your advantages
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications