With the integrated temperature sensor technology on the power contacts and communication of the measured data to the vehicle, it is possible to reliably prevent overheating during charging with high charging currents. The high-precision sensors enable rapid, exact temperature evaluation at the DC contacts, which is the basis for dynamic regulation of the DC charging current requested via the vehicle.
The optimized connection technology between the DC power contacts and high-voltage cables also minimizes heating of the system.