Our product recommendations for your home chargers Product family Remarks Number of positions Pitch (mm) Current (A) Voltage 1) (V) Connection direction LPTA 2,5 - 1 ... 12 5.0 24 IEC 20 UL (B, F) 10 UL (D, G) 400 IEC 300 UL (B, D, G) 320 V (F) TDPT 4/...-SP PCB terminal block of the same shape also available with screw connection 2 ... 6 6.35 41 IEC 30 UL (B, C) 10 UL (D) 1000 IEC 600 UL (B, C) 300 UL (D) SPT 5/...-H LPTA 6 PTSPL 6 SPT 16/...-V LPT 16/...-15 - - Without insulating housing - - 1 ... 12 1 ... 8 1 1 ... 9 2 ... 5 7.5 7.5 - 10 15 FMC 0,5/...-ST Gold-plated contact system 2 ... 16 2.54 Lateral THR armature, gold-plated contact system 2 ... 16 2.54 41 IEC 36 UL (B, C) 1000 IEC 600 UL (B, C) 41 IEC 38 UL (B, C, F) 1000 IEC 600 UL (B, C) 1000 UL (F) 41 IEC 30 UL - 76 IEC 66 UL (B, C) 1000 IEC 600 UL (B, C) 76 IEC 72 UL (B, C, E, F) 6 IEC 6 UL (B) 6 IEC 6 UL (B) 1000 IEC 600 UL (B, C) 1000 UL (E, F) 160 IEC 150 UL (B) 160 IEC 150 UL (B) MC 0,5/...-G-THR MCV 0,5/...-G-THR LPC 1,5/..-ST LPC 1,5/..-STF LPC 1,5/..-ST-LR Lateral THR armature, gold-plated contact system Without flange With screw flange With LR lever 2 ... 16 2.54 6 IEC 6 UL (B) 160 IEC 150 UL (B) 2 ... 16 3.81 8 IEC 8 UL (B, C) 160 V IEC 150 V UL (B, C) MC 1,5/...-G-THR MC 1,5/...-GF-THR Without flange With threaded flange 2 ... 20 3.5/3.81 8 IEC 8 UL (B, D) 160 IEC 300 UL (B, D) LPC 6/...-ST LPC 6/...-STL Without flange With center flange 2 ... 6 (7 ... 9 on request) 7.62 41 IEC 35 UL (B, C, F) 1000 IEC 600 UL (B, C, F) 30° 0° 0° 30° 0° 90° 0° 0° 0° 90° 0° 0° 0° 0° e r u t c u r t s a r f n i g n i g r a h C PC 6 /...-G-THR PC 6/...-GL-THR Without flange With center flange 2 ... 6 7.62 1) IEC rated insulation voltage with overvoltage category III/pollution degree 2. For the complete portfolio of PCB terminal blocks, enter the web code on our website or scan the QR code. For the complete portfolio of PCB connectors, enter the web code on our website or scan the QR code. Web code: #0391 Web code: #2968 41 IEC 35 UL (B, C) 35 UL (F) 630 IEC 300 UL (B, C) 600 UL (F) For the complete portfolio of board-to-board connectors, enter the web code on our website or scan the QR code. Web code: #2490 Phoenix Contact 149