ST 2,5/ 1P BU - Feed-through terminal block
3040656

Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm2, 1st level connection left, cross section: 0.08 mm2 - 4 mm2, 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

The plug-in ST-COMBI spring-cage terminal block series combines the system advantages of the ST standard terminal block series with those of the COMBI plug-in system
Tested for railway applications