PCB connector - MCC 1/ 2-STZ-3,81
1852176

PCB connector, nominal cross section: 1 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, type of contact: Female connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MCC 1/..-STZ, pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, locking: without, mounting: without, type of packaging: packed in cardboard, Corresponding female crimp contacts with current [A] and conductor cross section range [mm2] data: 5A/MCC-MT 0,2-0,35 (1859988); 8A/MCC-MT 0,5-1,0 (1859991)


Product Details




Type Standard
Product line COMBICON Connectors S
Product type PCB plug
MCC 1/..-STZ
Number of positions 2
Pitch 3.81 mm
Number of connections 2
Number of rows 1
Mounting flange without
Number of potentials 2
Solder pins per potential 1

Nominal current IN 8 A
Nominal voltage UN 160 V
Degree of pollution 3
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Type Standard
Connector system COMBICON MC 1,5
Nominal cross section 1 mm²
Type of contact Female connector
Interlock
Locking type without
Mounting flange without
Conductor connection
Connection method Crimp connection
Conductor/PCB connection direction 0 °
Conductor cross section flexible 0.2 mm² ... 1 mm²
Conductor cross section AWG 24 ... 18

Material data - housing
Color (Housing) green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Color () ()

Dimensional drawing
Pitch 3.81 mm
Width [w] 8.41 mm
Height [h] 8.7 mm
Length [l] 23.1 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Air clearances and creepage distances |
Insulating material group I
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV

Type of packaging packed in cardboard

Item number 1852176
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AAB
Product Key AABCAA
Catalog Page Page 206 (C-1-2013)
GTIN 4017918109059
Weight per Piece (including packing) 0.73 g
Weight per Piece (excluding packing) 0.53 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-20110128
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 5 A 24 - 22
Use group D
300 V 5 A 24 - 22

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Inexpensive connection of large quantities of pre-assembled conductors