Labeled terminal marker - SK 3,81/2,8:FORTL.ZAHLEN
0804109

Marker card, Card, white, labeled, horizontal: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... (99)100, mounting type: adhesive, for terminal block width: 3.81 mm, lettering field size: 3.81 x 2.8 mm


Product Details




Type Label
Marking
Number of marker strips 14
Printing direction horizontal
Printing consecutive numbers 1 ... 10, 11 ... 20, etc. up to 91 ... (99)100
Marking technology
Device 5146477 THERMOMARK ROLL
5146231 THERMOMARK X1.2
Ink ribbon 5145384 THERMOMARK-RIBBON 110
Printability Thermal transfer

Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 15 °C
Recommended storage conditions 23 °C / 50% relative humidity. Storage in the original packaging is recommended prior to processing.

Mounting type adhesive

Color white
Foil strength 53 µm
Adhesive strength 20 µm
Adhesive Acrylic
Material Polyester
Components free from silicone and halogen

Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Weathering-resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 15 °C
Recommended storage conditions 23 °C / 50% relative humidity. Storage in the original packaging is recommended prior to processing.

Width 3.81 mm
Height 2.8 mm
Pitch 3.81 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Order information: For labeling according to customer requirement, please select 0825122 product

Order Key 0804109
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BG2
Catalog Page Page 149 (C-3-2019)
Weight per Piece (including packing) 0.7 GRM
Weight per Piece (excluding packing) 0.7 GRM
Customs tariff number 49119900
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 6.0 EC000761

UNSPSC

UNSPSC 19.0 39131505
UNSPSC 20.0 39131505
UNSPSC 21.0 39131505

Your advantages

The markers supplied in card format can be easily labeled using standard laser printers
Ideal for labeling COMBICON connectors
Labeling service: Phoenix Contact can custom-label SK markers according to your requirements
The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove
The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
The SK labeling range offers self-adhesive marker strips for labeling products that do not have a marker groove