cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Screw connection | 600 V | 0 A | 26 - 12 | |
| Fast connection | 600 V | 10 A | 24 - 16 | |
| C | ||||
| Screw connection | 600 V | 0 A | 26 - 12 | |
| Fast connection | 600 V | 10 A | 24 - 16 | |
CSA
Approval ID: 2030668| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Screw connection | 600 V | 10 A | 26 - 12 | |
| Fast connection | 600 V | 10 A | 24 - 16 | |
| C | ||||
| Screw connection | 600 V | 10 A | 26 - 12 | |
| Fast connection | 600 V | 10 A | 24 - 16 | |