You can even use your devices at high temperatures. Polyamide is not sensitive to heat, enabling UL approval of your device and a heat resistance of up to 100°C.
Press-drawn section housings, DIN rail mounting/panel mounting (with optional mounting flange), Side element (left) with bus breakout and with mounting foot for the DIN rail, width: 19.5 mm, height: 127.8 mm, depth: 39.45 mm