PSD-S CE-TM SCREW
-
Connection element
2700095
Connection element with screw connection terminal blocks for tube mounting
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Assembly element |
| Product family | PSD-S |
| Scope of supply | End cover and seal |
| End cover and seal | |
| Number of mountable signal elements | max. 5 |
| without ferrule | |
| Connection method | Screw connection |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | ... 15 |
| Stripping length | 7 mm |
| With ferrule | |
| Connection method | Screw connection |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | ... 15 |
| Stripping length | 7 mm |
| solid | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.5 mm² ... 1.5 mm² |
| Stripping length | 7 mm |
| Dimensional drawing |
|
| Height | 27 mm |
| Diameter | 69 mm |
| Color | black |
| Material | PA-GF |
| Ambient conditions | |
| Degree of protection | IP65, when installed |
| Ambient temperature (operation) | -30 °C ... 50 °C |
| Electromagnetic compatibility | Conformance with EMC directive 2004/108/EC and for low-voltage directive 2006/95/EC |
| Mounting type | Tube mounting (Seal pre-installed for each element) |
| Mounting position | any |
| Item number | 2700095 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRL |
| Product key | DRL116 |
| GTIN | 4046356490979 |
| Weight per piece (including packing) | 97.5 g |
| Weight per piece (excluding packing) | 91.8 g |
| Customs tariff number | 85319000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371232 |
| ECLASS-15.0 | 27371232 |
ETIM
| ETIM 9.0 | EC001152 |
UNSPSC
| UNSPSC 21.0 | 46171600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | fe62944d-02d0-45ae-8ccd-0134fffbf601 |
Compatible products
-
PSD-S ME A-SH M18 - Adapter 2700150
-
PSD-S ME BT 110 - Mounting material 2700156
-
PSD-S ME T-M 250 - Mounting material 2700157
-
PSD-S ME T-M 400 - Mounting material 2700158
-
PSD-S ME T-M 1000 - Mounting material 2700154
-
PSD-S ME B-M - Mounting material 2700164
-
PSD-S ME B-P - Mounting material 2700163
-
PSD-S ME T-P 45 - Mounting material 2700152
-
PSD-S ME FB - Mounting material 2700151
-
PSD-S ME OB - Mounting material 2700153
-
PSD-S ME OB/MB - Mounting material 2700155
-
PSD-S ME BR-BM/HCR - Mounting bracket 2700149
-
PSD-S ME BR-BM - Mounting bracket 2700143