Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Worldwide locations
My Phoenix Contact
My Product List
My Comparison
Home
Products
Industrial lighting and signal lights
Signal lights
Mounting material - PSD-S ME T-P 45
Mounting material - PSD-S ME T-P 45
2700152
Tube, 45 mm long, Ø 25 mm, for direct tube mounting on the foldaway base
Product Details
Technical Data
Product properties
Product type
Assembly element
Dimensions
Dimensional drawing
Height
45 mm
Diameter
25 mm
Material specifications
Color
black
Material
PE
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-30 °C ... 60 °C
Mounting
Mounting type
Tube mounting
Assembly instructions
for foldaway base
Mounting position
any
Commercial Data
Item number
2700152
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
DRL
Product Key
DRL117
Catalog Page
Page 521 (C-6-2019)
GTIN
4046356491433
Weight per Piece (including packing)
14.4 g
Weight per Piece (excluding packing)
13.2 g
Customs tariff number
39269097
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27371236
ECLASS-10.0.1
27371236
ECLASS-11.0
27371236
ETIM
ETIM 8.0
EC001155
UNSPSC
UNSPSC 21.0
46171600
Approvals
EAC
Approval ID: EAC-Zulassung
EAC
Approval ID: RU *-DE.A*30.B.00237
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values