Antenna - ANT-OMNI-2459-04
1284780

Compact omnidirectional antenna, 2.4 GHz/5 GHz, gain: 2 dBi/2.5 dBi, polarization: linear, opening angle: h 360°, degree of protection: IP68, connection: N (male), corresponding connecting cable for control cabinet feed-through (Item No. 2701402)

This product needs further products for operation. Mandatory Accessories

Product Details




Product type Antenna
Gain 2 dBi (2.0 GHz ... 2.7 GHz)
2.5 dBi (5.15 GHz ... 5.925 GHz)
Polarization Linear vertical

Impedance 50 Ω

Connection technology
Connection method N (male)

Length 55 mm
Diameter 22 mm

Material ASA, Acrylic ester styrene-acrylonitrile (Radom)

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C

Mounting type Control cabinet

Item number 1284780
Packing unit 1 pc
Minimum order quantity 1 pc
Product Key DNN2Z1
GTIN 4063151490621
Weight per Piece (including packing) 49.5 g
Weight per Piece (excluding packing) 49.5 g
Customs tariff number 85177100
Country of origin CN


ECLASS

ECLASS-9.0 19070105
ECLASS-10.0.1 19070105
ECLASS-11.0 19070105

ETIM

ETIM 8.0 EC001698

UNSPSC

UNSPSC 21.0 43223100

REACh SVHC Lead 7439-92-1

Compatible Products

Your advantages

For freely mobile applications
For multipoint or mesh connections