Adapter - RAD-ADP-N/F-N/F
2867843

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)


Product Details




Product type Coaxial adapter

Frequency range ≤ 0.3 GHz ... 6 GHz
Impedance 50 Ω

Dimensional drawing
Width 38 mm
Diameter 16.5 mm
Hole diameter 16.1 mm

Housing material Brass (CuZn)

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -65 °C ... 165 °C
Ambient temperature (storage/transport) -65 °C ... 165 °C

Item number 2867843
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNN
Product Key DNN2Z1
Catalog Page Page 392 (C-6-2019)
GTIN 4046356046923
Weight per Piece (including packing) 49 g
Weight per Piece (excluding packing) 39.9 g
Customs tariff number 85366910
Country of origin CN


ECLASS

ECLASS-9.0 19070417
ECLASS-10.0.1 19070417
ECLASS-11.0 19070417

ETIM

ETIM 8.0 EC001135

UNSPSC

UNSPSC 21.0 39121400

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

As an adapter between devices and cables
Adapter for installing the antenna inside buildings