RAD-PIG-EF316-N-RSMA - Antenna cable
2701402

Antenna cable for control cabinet feed-through, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.6 / 0.9 / 1.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: N (female) -> RSMA (male), cable length: 0.5 m (1.6 ft.)

Product details









Compatible products


Your advantages

Halogen-free
Flame-retardant
UV resistant
Oil-resistant
For outdoor installation