Housing with locking latch - HC-B 16-KML-H-O1PG29 1460307

HEAVYCON B16 coupling housing, with single locking latch, height: 82 mm, with 1 x Pg29 gland, straight cable outlet

Product Details




Shielded no
Cable outlet straight
Pg screw connection none
No. of cable outlets 1

Mechanical data
Type of the screw connection 1x Pg29
Locking type Latch
Interlock
Locking type with single locking latch

Dimensional drawing
Dimensional drawing
Length 73 mm
Height 82 mm
Width 43 mm

Ambient temperature (operation) -40 °C ... 125 °C
Degree of protection IP65
IP65

General For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Housing surface material Powder-coated, gray
Material grip body interlock PA
Housing material Aluminum die-cast
Seal material NBR
Locking latch material Stainless steel, handle: PA

Type B16
Housing type Coupling housings
Type of the screw connection 1x Pg29
Application Standard
Locking type with single locking latch


Order Key 1460307
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 512 (C-4-2013)
GTIN 4046356695701
Weight per Piece (including packing) 270.7 GRM
Weight per Piece (excluding packing) 270.7 GRM
Customs tariff number 85389099
Country of origin DE



EAC