Plug for cable screw gland - HC-BS-PG29 1674532

Screw plug, material: Brass, nickel-plated, connecting thread: Pg29, color: silver

Product Details




Ambient conditions
Halogen-free no

Ambient temperature (operation) -20 °C ... 80 °C
Degree of protection IP68
IP68

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Dimensional drawing
Filler plugs Pg29
Length of the connecting thread 7 mm
Length 12 mm
Hexagon angular dimension 39 mm (Diameter (no corners))
Thread type connection side Pg29

Housing surface material Nickel
O-ring material NBR
Material Brass, nickel-plated
Color silver

Pg screw connection Pg29

Platform


Order Key 1674532
Packing unit 10 pc
Minimum order quantity 1 pc
Catalog Page Page 703 (C-2-2019)
GTIN 4017918135430
Weight per Piece (including packing) 41.2 GRM
Weight per Piece (excluding packing) 38.1 GRM
Customs tariff number 85369010
Country of origin DE



EAC