Full screw connection - G-INS-PG29-M68N-NNES-S 1411176

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: Pg29, color: silver, with O-ring

Product Details




Assembly instructions 1) Mount screw connection support in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque

Cable structure
External cable diameter 18 mm ... 25 mm
18 mm ... 25 mm (for UL 514 B)
Ambient conditions
Halogen-free no

Shielded no

Dimensional drawing
Dimensional drawing
Hole diameter 37.1 mm ... 37.4 mm
Length of the connecting thread 8 mm
Wrench size, union nut 40 mm
Length 46 mm
Hexagon angular dimension 44.5 mm
Thread type connection side Pg29
Wrench size, support 40 mm

Ambient temperature (operation) -40 °C ... 100 °C (static)
Degree of protection IP68 (5 bar, 30 min.)
4X

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

O-ring material Perbunan
Cable gland material Nickel-plated brass
Cable seal material CR
Color silver
Material, insert Polyamide 6

Manufacturer BIMED
Manufacturer Designation BSBC-07
No. of conductors 1


Order Key 1411176
Packing unit 5 pc
Minimum order quantity 1 pc
Catalog Page Page 689 (C-2-2019)
GTIN 4046356923101
Weight per Piece (including packing) 131.7 GRM
Weight per Piece (excluding packing) 131.7 GRM
Customs tariff number 74199990
Country of origin TR



UL Listed

cUL Listed

DNV GL

cULus Listed