The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

PTIO-IN 2,5/3-PE OG - Initiator/actuator terminal block
3244560

Initiator/actuator terminal block, Feed-in terminal with protective conductor function, nom. voltage: 250 V, nominal current: 20 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange

Product details









Compatible products



Your advantages

The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space