The pluggable electromechanical and solid-state relays in the RIFLINE complete product range and the base are recognized and approved in accordance with UL 508. The relevant approvals can be called up at the individual components in question.
RIF-2-RPT-MH-L-230AC/4X21AU
-
Relay module
1021766
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay with additional hard gold plating, and metal retaining bracket. Contact switching type: 4 changeover contacts. Input voltage: 230 V AC
Product details
| Product type | Relay Module |
| Product family | RIFLINE complete |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 1.5 W |
| Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Changeover contact/changeover contact) | 2 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 2.5 kV |
| Coil side | |
| Nominal input voltage UN | 230 V AC |
| Input voltage range | 184 V AC ... 276 V AC (20 °C) |
| Input voltage range in reference to UN | see diagram |
| Mains frequency | 50/60 Hz |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 6.5 mA |
| Typical response time | 5 ms ... 15 ms |
| Typical release time range | 5 ms ... 20 ms |
| Coil voltage | 230 V AC |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 4 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi, hard gold-plated |
| Maximum switching voltage | 30 V AC |
| 36 V DC | |
| Minimum switching voltage | 2 V (24 mA) |
| Limiting continuous current | 50 mA |
| Maximum inrush current | 50 mA |
| Min. switching current | 2 mA (24 V) |
| Interrupting rating (ohmic load) max. | 1.2 W (24 V DC) |
| Switching power min. | 48 mW |
| Switching capacity | 2 A (24 V (DC13)) |
| 1 A (230 V, AC15) | |
| Switching: when the gold layer is destroyed | |
| Note | the following values are applicable if a gold layer is destroyed |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (24 mA) |
| Limiting continuous current | see diagram |
| Min. switching current | 5 mA (24 V) |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC) |
| 124 W (48 V DC) | |
| 108 W (60 V DC) | |
| 52 W (at 110 V DC) | |
| 48 W (220 V DC) | |
| 1500 VA (250 V AC) | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.14 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| 0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
| Conductor cross-section AWG | 26 ... 16 (solid) |
| 26 ... 16 (flexible) |
| Item dimensions | |
| Width | 31 mm |
| Height | 96 mm |
| Depth | 70 mm |
| Drill hole | |
| Diameter | 3.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V2 (Housing) |
| Ambient conditions | |
| Degree of protection (Relay) | RT I (Relay) |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Ambient temperature (operation) | -40 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1021766 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CK6 |
| Product key | DK652I |
| GTIN | 4055626513997 |
| Weight per piece (including packing) | 102 g |
| Weight per piece (excluding packing) | 102 g |
| Customs tariff number | 85364900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
STP 5-2 - Marker carriers 0800967
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZB 15:UNBEDRUCKT - Zack marker strip 0811972
-
ZB 15 CUS - Zack marker strip 0824945
-
ZB 15,LGS:L1-N,PE - Zack marker strip 0811998
-
UC-TM 16 - Marker for terminal blocks 0819217
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
RIF-2-BPT/4X21 - Relay base 2900934
-
REL-IR4/L-230AC/4X21AU - Single relay 2903685
-
RIF-RHM-2 - Relay retaining bracket 2905984
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates