The pluggable electromechanical and solid-state relays in the RIFLINE complete product range and the base are recognized and approved in accordance with UL 508. The relevant approvals can be called up at the individual components in question.
RIF-1-RPT-LDP-12DC/2X21
-
Relay module
2906223
Preassembled relay module with Push-in connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 12 V DC
Product details
| Notes on operation | FBS 2-6... plug-in bridge for the input side (A2) and FBS-2-8... plug-in bridge for the output side (11/21) |
| Product type | Relay Module |
| Product family | RIFLINE complete |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 3x 107 cycles |
| Insulation characteristics | |
| Insulation | Safe isolation between input and output |
| Basic insulation between the changeover contacts | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 0.4 W |
| Test voltage (Winding/contact) | 4 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 6 kV (Input/output) |
| 4 kV (between the changeover contacts) |
| Coil side | |
| Nominal input voltage UN | 12 V DC |
| Input voltage range | 9.6 V DC ... 16.8 V DC (20 °C) |
| Input voltage range in reference to UN | see diagram |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 33 mA |
| Typical response time | 8 ms |
| Typical release time | 10 ms |
| Coil voltage | 12 V DC |
| Protective circuit | Freewheeling diode |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (10 mA) |
| Limiting continuous current | 8 A (see diagram) |
| Maximum inrush current | 25 A (20 ms, N/O contacts) |
| Min. switching current | 10 mA (5 V) |
| Interrupting rating (ohmic load) max. | 192 W (at 24 V DC) |
| 96 W (at 48 V DC) | |
| 60 W (at 60 V DC) | |
| 44 W (at 110 V DC) | |
| 57 W (at 220 V DC) | |
| 2000 VA (for 250 V AC) | |
| Utilization category CB Scheme (IEC 60947-5-1) | AC15, 1.5 A/240 V (N/O contact) |
| AC15, 2 A/250 V (N/C contact) | |
| DC13, 2 A/24 V (N/C contact) | |
| DC13, 0.2 A/250 V (N/O contact) | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.14 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| 0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
| Conductor cross-section AWG | 26 ... 16 (solid) |
| 26 ... 16 (flexible) |
| Item dimensions | |
| Width | 16 mm |
| Height | 96 mm |
| Depth | 75 mm |
| Drill hole | |
| Diameter | 3.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V2 (Housing) |
| Ambient conditions | |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Degree of protection (Relay) | RT III (Relay) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2906223 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK6 |
| Product key | DK6529 |
| GTIN | 4055626047805 |
| Weight per piece (including packing) | 68 g |
| Weight per piece (excluding packing) | 68 g |
| Customs tariff number | 85364110 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
EAC
Approval ID: RU*C-DE.*08.B.00010| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0c64b32e-40df-4ef6-9d7b-43a77cde4740 |
Compatible products
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
FBS 2-8 - Plug-in bridge 3030284
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 2-8 GY 7042 - Plug-in bridge 3032541
-
STP 5-2 - Marker carriers 0800967
-
RIF-1-V8/PT/FLK14/OUT - System connection 2905195
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZB 15:UNBEDRUCKT - Zack marker strip 0811972
-
ZB 15 CUS - Zack marker strip 0824945
-
ZB 15,LGS:L1-N,PE - Zack marker strip 0811998
-
UC-TM 16 - Marker for terminal blocks 0819217
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
RIF-1-BPT/2X21 - Relay base 2900931
-
REL-MR- 12DC/21-21 - Single relay 2961257
-
RIF-LDP-12-24 DC - Plug-in module 2900939
-
RIF-RH-1 - Retaining bracket 2900953
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates