QTTCB 1,5-PV - Double-level terminal block
3205153

Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, 1st and 2nd level, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Fast conductor connection thanks to the elimination of conductor pretreatment
Large-area, gas-tight contact thanks to the automated cutting of the wire insulation
High contact quality and vibration resistance thanks to the use of high-quality spring contact material
Secure wiring thanks to lockable swivel lever
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Maximum efficiency in the smallest space - thanks to integrated level bridging, the connections are connected across levels