The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

PTPOWER 50 - High-current terminal block
3260050

High-current terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, cross section: 10 mm2 - 70 mm2, mounting type: NS 35/15, color: gray

Product details









Compatible products



Your advantages

Quick and easy connection is now also possible for large conductors with the high-current terminal block
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables