Zack Marker strip, flat - ZBF10:UNBEDRUCKT
0809997

Zack Marker strip, flat, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: snapped, for terminal block width: 10 mm, lettering field size: 5.15 x 10 mm, Number of individual labels: 10


Product Details




Product type Terminal marking
Pitch 10 mm
Type flat
Marking
Number of individual labels 10
Number of individual labels per row 10
Number of marker strips 10

Width 10 mm
Pitch 10 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snapped

Item number 0809997
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key BG2
Product Key BG2112
Catalog Page Page 129 (C-3-2019)
GTIN 4017918602734
Weight per Piece (including packing) 0.89 g
Weight per Piece (excluding packing) 0.627 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Compatible Products

Your advantages

The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
Other pitches available on request
Unlabeled marking strips can be custom-labeled with a plotter or by hand
The multi-section marking strips are easy to fit and can be easily separated if required