Marker for terminal blocks - TMT 10 R CUS
0824500

Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 10.2 mm, lettering field size: 6.35 x 10.15 mm


Product Details




Product type Labeled terminal marker
Pitch 10.2 mm
Type flat
Marking
Number of individual labels per row 10
Marking technology
Device 5146477 THERMOMARK ROLL
5146231 THERMOMARK X1.2
Ink ribbon 5145384 THERMOMARK-RIBBON 110
Printability Thermal transfer

Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C / 50 % relative humidity

Mounting type snap into universal marker groove

Color white
RoHS compliant Yes
Foil strength 175 µm
Material Polyester
Base element material Polyester foil
Components free from silicone and halogen
Silicone-free Yes
Halogen-free Yes

Test for substances that would hinder coating with paint or varnish
VW PV 3.10.7:2005-02
Result Test passed
UV resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C / 50 % relative humidity

Width 10.15 mm
Length 6.35 mm
Pitch 10.2 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Item number 0824500
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key BG8
Product Key BG8111
Catalog Page Page 96 (C-5-2013)
GTIN 4046356355964
Weight per Piece (including packing) 1.99 g
Weight per Piece (excluding packing) 1.99 g
Customs tariff number 49119900
Country of origin PL


ECLASS

ECLASS-10.0.1 27141137
ECLASS-9.0 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Compatible Products

Your advantages

The TMT labeling range includes markers for all products with tall and flat marker grooves
Labeling service: Phoenix Contact can custom-label all TMT ... markers in accordance with your requirements
The perforated marking strips are easy to separate and can be easily fitted using the tool supplied