The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

VBSTB 4-FS (6-2,8-0,8) - Feed-through terminal block
3070435

Feed-through terminal block, Current and voltage are determined by the plug used., nom. voltage: 800 V, nominal current: 23 A, 1st level connection right, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products