The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

UK 4 BU - Feed-through terminal block
3003091

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products