CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 25 A | 26 - 12 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 50 A | 26 - 8 | ||
Use group C | ||||
600 V | 50 A | 26 - 8 | ||
Use group F | ||||
1000 V | 50 A | 26 - 8 | ||
Use group E | ||||
1000 V | 50 A | 26 - 8 |