cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 60 A | 20 - 6 | ||
| C | ||||
| 600 V | 60 A | 20 - 6 | ||
| F | ||||
| 1000 V | 60 A | 20 - 6 | ||
VDE Zeichengenehmigung
Approval ID: 40038590| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 57 A | 0.5 - 10 | ||
cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 60 A | 20 - 6 | 20 - 6 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 60 A | 20 - 6 | ||