QUICKON T-distributor, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm, with three QUICKON nuts
Distributors for installation systems
Implement your electrical installations quickly and with long-term stability using preassembled distributors in various designs. T distributors provide an easy way to establish branch lines in ring systems. Depending on the application, H distributors provide up to three outputs and thus enable you to set up star structures in your electrical installations.
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 2, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: SELV
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: SIGNAL
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/orange, number of positions: 3, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/red, number of positions: 4, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: AC
H distributor, number of positions: 4+PE, 600 V, 17.5 A, black, coding: P
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black/green, number of positions: 3, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: BUS
Y distributor, number of positions: 2+PE, 500 V, 20 A, black, coding: P
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 5, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand
Distribution block, Range of articles: PRC 20, design: Y distributor, color: black, number of positions: 2, rated voltage: 400 V, rated current: 20 A, Setting option for release: 1. with a tool or 2. by hand, scope: DC
Your advantages
- Time-saving, simple power distribution of large cabling projects
- Fast connection and locking technology ensure safe and convenient installation and mounting
- Robust, weatherproof materials enable indoor and outdoor use
- Customer-specific versions and assembly available on request
New products
Configure IPD power distribution conveniently and individually
Configurator for installation connectors and distributors
Configure your power distribution conveniently with IPD installation connectors and distributors. You can easily adjust connectors and cable lengths in accordance with your requirements. The intuitive menu navigation and 3D display makes configuration as easy as child’s play. Export the item list or order your solution directly.
The IPD installation system with Push-in connection
Experience easy power distribution with IPD series installation connectors and distributors. With Push-in technology and fast-locking, the IPD installation system can be installed conveniently and tool-free. Installation is quick and safe, even in areas that are difficult to access. With IP66, IP68, and IP69K, all components are particularly robust and protected against water and dust. This guarantees particularly durable and long-lasting power cabling in challenging outdoor and industrial environments.
The QPD installation system with IDC connection
Industrial power distribution does not have to be time-consuming or complicated. The QPD installation system for capacities up to 690 V/40 A is proof of this. With the proven QUICKON IDC displacement connection, cables up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or screwing. You can choose either fixed or pluggable connections to create flexible distribution solutions.
The PRC installation system
The PRC installation system is ideally suited for compact and safe power transmission up to 35 A. High degrees of protection and impact resistance up to IK08 ensure reliable power distribution even under extreme ambient conditions. The locking can be released either manually or by using tools and ensures greater flexibility during installation and maintenance of your system.